IESNA:LM-63-2002
[TEST]P1175379
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-82)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/18/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDRP-S610D930-X4F0-XX-UDD-WVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH WHITE STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1121
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
594.9 589.3 577.2 561.1 542.9 522.2 500.5 477.2 452.5 427.2
401 375.2 347.4 319.7 290.9 262.1 233.3 204 176.7 157.1
142.9 130.3 117.7 105.5 94.4 84.3 74.2 65.1 56.1 48
39.9 32.3 25.2 18.7 11.6 5.6 0
594.9 595.4 584.8 569.1 552 532.8 512.1 488.8 465.1 440.4
414.6 387.8 360.6 332.8 304.5 276.2 248.5 220.2 191.4 165.6
147 132.8 120.2 107.1 95.4 84.8 74.7 65.1 56.1 49
42.4 35.3 27.3 20.2 13.1 7.6 0
594.9 590.8 583.8 571.7 557 540.9 523.2 503.5 482.8 460.6
436.3 413.1 387.3 363.6 336.8 312.1 286.3 260.1 235.3 209.1
183.8 159.1 137.4 121.2 109.1 97.5 86.9 76.8 65.6 55.5
46 36.9 28.3 20.7 14.1 8.1 0
594.9 591.4 587.8 581.8 572.2 560.5 547.9 531.8 513.1 493.9
473.2 452.5 430.8 409 386.3 363.1 339.9 317.1 293.9 270.2
247.4 226.2 204 181.8 159.6 136.9 114.1 93.4 75.7 61.1
48.5 37.9 28.8 20.7 13.6 7.1 0
594.9 591.9 592.4 588.8 581.8 574.7 565.1 552.5 537.8 522.2
505 487.3 468.1 448.4 428.2 407.5 385.8 364.6 342.4 321.2
300.5 277.7 254.5 231.3 205.5 179.8 153.5 128.3 101.5 79.3
57.6 38.4 27.8 19.2 11.6 5.6 0
